SPX9000 High Performance
Eaton's SPX9000 drives are designed specifically for high-performance applications. They feature high processing power and the ability to use information from an encoder or a resolver to provide precise motor control. In addition, a fast microprocessor provides high dynamic performance for applications where good motor handling and reliability are required.
- Sensorless vector and simple frequency control are supported.
- The drives can be used in both open loop applications and in applications that require encoder feedback.
- The SPX9000 supports fast drive-to-drive communication and an integrated data logger functionality.
- Simultaneous fast monitoring of several drives can be done using the 9000X drive tool and CAN communications.
Loading Content..Please wait!
Eaton VFD presale support
Phone: 1.877.ETN. CARE (386-2273) – option 2, option 6, option 2
Email: presaleVFD@Eaton.com
Eaton VFD postsale support
Phone: 1.877.ETN. CARE (386-2273) – option 2, option 6, option 3
Email: VFDaftermarketEG@Eaton.com
Phone: 1.877.ETN. CARE (386-2273) – option 2, option 6, option 2
Email: presaleVFD@Eaton.com
Eaton VFD postsale support
Phone: 1.877.ETN. CARE (386-2273) – option 2, option 6, option 3
Email: VFDaftermarketEG@Eaton.com