Industrial Drives
No matter the application, Eaton has the variable frequency drive solution to fit the needs of industrial systems. Eaton's drives provide reliability, efficiency and precise motor control.
SVX9000 General Purpose
Eaton's SVX9000 variable frequency drive is the compact, modular solution for variable speed applications that offers a variety of features and application capabilities.
SPX9000 High Performance
In applications where reliability and quality are essential for high performance, Eaton's SPX9000 drives are the ideal choice. They are equipped with high processing power and they provide very precise motor control.
LCX9000 Liquid-Cooled Drives
Eaton's most space-saving drive, the LCX9000 are well suited for locations where air-cooling would be difficult or expensive or where space is at a premium. These extremely compact drives are suitable for ships, mines and heavy industry.
SC 9000 MV Drives
Eaton's AMPGARD SC 9000 medium voltage adjustable frequency drives are designed for use with induction or synchronous motors at 2400 to 4160 volts up to 5750 horsepower. The SC 9000 delivers maximum benefits while being the smallest medium voltage drive in the industry.