Enclosed and Clean Power Solutions
Eaton offers industry-leading technology for applications where harmonics are a concern. Eaton's clean power drives significantly reduce line harmonics at the drive input terminals and provide some of the purest sinusoidal waveforms available.
CFX9000 Clean Power Drives
Eaton's CFX9000 clean power drives use tuned passive filters to significantly reduce line harmonics at the drive input terminals. These drives are an excellent choice for small and midsize applications where harmonics are a concern.
CPX9000 Clean Power Drives
Eaton's CPX9000 clean power drives are the clear choice for applications in the water, wastewater, HVAC, industrial and process industries where harmonics are a concern. They offer one of the purest sinusoidal waveforms available.
SC 9000 MV Drives
Eaton's AMPGARD SC 9000 medium voltage adjustable frequency drives are designed for use with induction or synchronous motors at 2400 to 4160 volts up to 5750 horsepower. The SC 9000 delivers maximum benefits while being the smallest medium voltage drive in the industry.