PowerXL_FrequencyDrivesDA1_264

PowerXL DA1 Advanced

DA1 variable frequency drives are the perfect match for demanding, speed-dependent applications. The DA1 features sophisticated modularity, advanced motor control performance and an operating range up to 15 hp. Additionally, a number of comprehensive expansions (communications, I/O, etc.) are available.