PowerXL DC1 Compact

The DC1 is the new compact variable frequency drive by Eaton. Its simple mounting and installation requirements, together with its basic parameter configuration, make this drive ideal for fans, pumps, and conveyor systems. A straightforward commissioning process makes the DC1 ideal for mass production applications in the field of machine building. Performance range up to 15 hp provide the DC1 with maximum flexibility.