M-Max Series
The M-Max Drive is a compact micro drive with a broad power range. Factor in the conformal board coating, unique mounting characteristics, simple programming, and its 50°C Rating and the M-Max is perfectly suited for machinery applications in many industries: Food and Beverage, HVAC, Packaging, Pumping, Textile, OEM, and more.
- Global acceptance
- 50C ambient temperature environments
- Conformal coating standard
- Modbus-RTU as standard serial fieldbus
- Side-by-side mounting and orientation flexibility to maximize panel space
- Temperature controlled cooling fan to increase efficiency and extend life
- On-board start-up wizard and preset macros to simplify commissioning
- NEMA 1 kits available
Loading Content..Please wait!
- Optional accessory enables an IP21, NEMA Type 1 degree of protection
- Fieldbus options include CAN, PROFIBUS DP and DeviceNet
Eaton VFD presale support
Phone: 1.877.ETN. CARE (386-2273) – option 2, option 6, option 2
Email: presaleVFD@Eaton.com
Eaton VFD postsale support
Phone: 1.877.ETN. CARE (386-2273) – option 2, option 6, option 3
Email: VFDaftermarketEG@Eaton.com
Phone: 1.877.ETN. CARE (386-2273) – option 2, option 6, option 2
Email: presaleVFD@Eaton.com
Eaton VFD postsale support
Phone: 1.877.ETN. CARE (386-2273) – option 2, option 6, option 3
Email: VFDaftermarketEG@Eaton.com