Variable Frequency Drives
Adjustable frequency drives (also known as variable frequency drives) adjust a motor's speed to closely match output requirements, resulting in a typical energy savings of 10 to 50 percent. These products also qualify for LEED credits.
OEM Drives
Eaton provides a wide selection of variable frequency drives specifically designed for use in OEM applications. These drives offer significant energy savings in addition to space-saving designs and programmable features.
+ Expand List
HVAC Drives
Eaton offers several variable frequency drives designed specifically for HVAC applications. These ultra-efficient drives offer flexibility and adaptability for many applications.
+ Expand List
Industrial Drives
No matter the application, Eaton has the variable frequency drive solution to fit the needs of industrial systems. Eaton's drives provide reliability, efficiency and precise motor control.
+ Expand List
Enclosed and Clean Power Solutions
Eaton offers industry-leading technology for applications where harmonics are a concern. Eaton's clean power drives significantly reduce line harmonics at the drive input terminals and provide some of the purest sinusoidal waveforms available.
+ Expand List
Aftermarket
Eaton’s VFD aftermarket team is located in Watertown, WI and supports the entire post sale product life cycle.


Loading Content..Please wait!