XV300

XV 300 Series Operator Interface

The XV300 series from Eaton enhances the field of automation with contemporary control interfaces and command methods familiar from consumer electronics. High system performance and a powerful graphic processor allow user interfaces to be implemented that meet and exceed the expectations of today’s end users, with features like fast screen changes and integrated multimedia elements. XV300 devices are equally suitable for use as HMI operator panels and as HMI-PLC units with integrated PLC functionality.

To complement the devices, Eaton is offering its new Galileo 10 project design and visualization software that supports all features of products in the XV300 range. Eaton can provide Version 2 or Version 3 of the XSOFT-CODESYS software for PLC programming, so that users can protect their existing investment in software as well as developing new projects based on the latest standards.