XV100

XV 100 Series Operator Interface

Can be purchased as an HMI for Visualization or as an HMI-PLC for Lean Automation applications.. Even basic version devices come with an Ethernet and RS232 interface as well as two USB interfaces for a wide range of automation tasks. The 400 MHz RISC processor can handle demanding PLC applications as well as HMI tasks and the 64 MB onboard memory can be expanded if required with an SD memory card.