Electronic Motor Starter

Electronic Motor Starter

Eaton is pleased to announce the Electronic Motor Starter, the latest technology to come from Eatons IEC control offering. The EMS is equipped with a solid state contactor and built-in overload protection in a compact, easy to install package. The EMS is capable providing forward and reversing functions without the need for an additional contactor. It is also equipped with an optional emergency-stop feature built into the firmware. This compact solution provides up to 78% space savings over traditional electro-mechanical starters.