Freedom Series

Freedom Series (NEMA)

Eaton’s Freedom Series Adjustable Bimetallic Ambient Compensated Contactors are designed for use with CE or CN non-reversing and reversing contactors. They have interchangeable heater packs and are available in four sizes for overload protection up to 900hp, reducing the number of different contactor/overload relay combinations that have to be stocked. They also feature a full line of snap-on accessories common to both IEC and NEMA devices.