Electromechanical Contactors and Starters
Eaton’s extensive line of space saving and easy-to-install electro mechanical starters is the most efficient and effective solution for all customer application needs.
XT Series (IEC)
Eaton’s space saving and easy-to-install XT line of IEC contactors and starters is the efficient and effective solution for customer applications from 7–2000A. XT IEC Contactors meet IEC, UL, CSA, CCC and CE standards and is the perfect product solution for applications all over the world.
Freedom Series (NEMA)
Eaton’s Freedom Series contactors and starters feature a compact, space-saving design using state-of-the-art technology and the latest in high strength, impact and temperature resistant insulating materials. They meet or exceed NEMA and other international standards and listings.
A200 Series (NEMA)
A200 Series Magnetic Starters are used for full-voltage, across-the-line starting and stopping of squirrel cage motors. They can be operated locally or remotely by either manual or automatic pilot devices. These starters are available in a wide range from NEMA size 00 through NEMA size 9.
Definite Purpose Contactors and Starters
Definite Purpose Starters are suitable for a wide range low-cycle duty applications requiring low cost switching of single- and three-phase loads. They combine the features and flexibility of definite purpose contactors and Freedom Series overload relays, mounted on a common mounting plate.
Lighting Contactors
Eaton's wide selection of mechanically, electrically, and magnetically held contactors provide a bright solution for every lighting application. These devices are typically used in places such as hospitals, office buildings, industrial plants, airports, stadiums, and more.
Vacuum Contactors and Starters
Vacuum Starters are designed for starting and controlling three-phase, 50/60 Hz, AC motors. Each contact is enclosed in a vacuum bottle to reduce and contain contact arcing. They are frequently used when motors are in continuous, heavy-duty cycling application where contact life is critical.
DC Contactors
Eaton offers several lines of DC contactors for use in mill applications, moving equipment and general-purpose applications.