IQ500 Motor Protection Relays
The IQ 500 modular overload relay boasts a Special Function Module that can serve as the initial building block for a motor protection system. It addresses application motor load functions such as underload protection, long acceleration, jam protection, and load control. When used with the PowerNet system, a low-cost, local area communication network, information such as current values, status, setpoint values, and cause of trip can be displayed remotely.
- Micro-processor-based design eliminates unnecessary trips, isolate faults, protect motors and provide system information allowing you to better manage your system.
- LED indicator provides predictive indication which allows users to determine the status of the overload as well as an impending trip to provide enhanced protection of your most important assets.
- PowerNet system local area communication network allows for information such as current values, status, setpoint values, and cause of trip can be displayed remotely.
- Underload protection, long acceleration, jam protection, and load control functions allow the IQ 500 to provide a cost-effective alternative to conventional protective relays.
Loading Content..Please wait!
- IMPACC
- PowerNet
- Special Function Module