S801/S811

S801/S811

S801 Soft Starters are designed to work with 3-phase motors in a delta (3-lead) configuration. The S801 works with all motors from fractional horsepower up to motors requiring 1000A of steady-state current. The S811 offers an easy to use Digital Interface Module (DIM) that allows users to modify control parameters, enable/disable protections, set communication variables, monitor system parameters such as line voltages and currents, and access the fault queue.