Soft Starters
Eaton’s reduced voltage Soft Starters are compact, multi-functional, easy to install, and easy to program. They are designed to control acceleration and deceleration of three-phase motors, with options available for current ranges from 0.8 amp through 1,000 amp.
S611 Soft Starters
The Eaton S611 soft starter is a powerful combination of performance capability, application flexibility, and one of the best user interface experiences--all in a package optimized for heavy duty applications.
S811+/S801+
Compact, easy to program and easy to install, the S811+ line of soft starters is ideally suited for open, enclosed and motor control center (MCC) applications.
S801/S811
The S801 IT. Soft Starter is designed to be the smallest, most compact soft starter in the market today, easily fitting in place of existing wye-delta or across-the-line NEMA and IEC starters. The S811 adds enhanced functionality with DIM, communications, monitoring and diagnostics capabilities.
DS6 and DS7 Soft Start Controller
Eaton’s DS6/DS7 line of reduced voltage solid-state soft start controllers is very compact, multi-functional, easy to install, and easy to commission. Designed to control the acceleration and deceleration of three-phase motors, these devices are available for current ranges from 40 to 180 amperes.
S701
The S701 device is a reduced voltage soft start controller designed to control the acceleration and deceleration of three-phase motors. The S701 provides the user with the ability to adjust initial torque, ramp up and down time, and also select kick start for high inertial loads.
TL Torque Limiter
The compact TL device line of Starting Torque Limiters is the perfect low cost soft starting solution in small three-phase or single-phase horsepower motor applications, where an across-the-line start is too hard on the motor, electrical system or products.
Loading Content..Please wait!

See the difference yourself