Ambassador Series
The Ambassador Series provides up to four presets in one of the most noise-immune packages available. It offers an AC/DC powered, two-line LCD display; totalizer and ratemeter scaling; as well as feet/inches control. The main counter is bi-directional; the batch counter is increment with main counter recycle or final preset signal; and the totalizer is bi-directional (either the same or opposite of the main counter). Select auto or manual reset to either zero or a preset number.
Loading Content..Please wait!