PD-Q and PD-ER Series
The PD-Q Series is a 5-digit, true subtracting electric predetermined counter that features pushbutton operation of both predetermined count settings and reset. The unit subtracts and actuates a 4A, 250 Vac switch when 0 is reached. The output signal can halt or change the flow of items being counted, and/or operate other electrical apparatus. When the Reset button is pressed it’s ready to control the next lot or batch. The PD-ER Series has electric reset for remote operation.
Loading Content..Please wait!