Count Control / Preset Counters
Count control products provide output signals at preset count values. When signaling is needed for cut-to-length, batching, filling, mixing and dispensing applications, count control products offer the solution. Eaton offers a variety of sizes, display types and feature sets.
Eclipse Series
The Eclipse Series of counters offers front panel programming and a 6-digit, high-visibility LED interface available with a variety of output options. Intended for indoor use to 2000 meters. Memory will store up to 100 years of data and does not require batteries.
Ambassador Series
The Ambassador Series provides up to four presets in one of the most noise-immune packages available. It offers an AC/DC powered, two-line LCD display; totalizer and ratemeter scaling; as well as feet/inches control. The main counter is bi-directional. Select auto or manual reset to either zero or a preset number.
President Series
Eaton’s President Series features an easy-to-read, 5- or 6-digit LED display and a simple preset input by means of the large keypad. Up to 3 presets available.
PD-Q and PD-ER Series
The PD-Q Series is a 5-digit, true subtracting electric predetermined counter that features pushbutton operation of both predetermined count settings and reset. The reset button needs to be manually depressed, whereas the PD-ER has electric reset.
Loading Content..Please wait!