Digital Panel Meters
When your application calls for variable indication, Digital Panel Meters (DPM) are the right tool. Voltage, current, pressure, volume, temperature, frequency and other parameters can be monitored and displayed. With a variety of input and ouput options, DPMs can be used in most any application and the product’s short depth makes it flexible and accommodating to panelbuilders' needs.
E5-324-E Series
Eaton’s most compact panel meter, E5-324-E Series, provides an easy-to-read LED in a very small package. Offers display range –19.999 to 99.999 with zero blanking, automatic MIN/MAX value detection and galvanic isolation with protection against incorrect polarity.
Eclipse Series
Eaton's Eclipse Series Digital Panel Meter is ideal when a small package and easy-to-read display are required to count, measure or time. The device provides a 4-digit, super bright LED and offers position display as well as motor/pulley rpm. Memory will store up to 100 years of data and does not require batteries.
Loading Content..Please wait!