Special Function Control
Many OEMs require a specific set of control options to run single-purpose machinery. Eaton’s Special Function Control products are the perfect place to start building a customized control package.
Basic Monitor Control
Eaton’s basic monitor control device is a self-contained, user-defined control ideal for custom application programming. It is designed for applications that require an intelligent control with advanced mathematical and logic capability.
President Series
Eaton’s President Series closed-loop position control offers a high level of accuracy in a closed-loop system. It is designed to work with motor drive controllers in manual or automatic mode. Features 4 move registers and home position, with 5 dwell time settings. Programmable units offers maximum versatility.
Ambassador Series
Eaton’s Ambassador Series is considered a productivity monitor/control and is a cost-effective way to monitor production activities to maximum process efficiency. It includes totalizer, batch counter, time/batch, production efficiency, count scalers and rate functions along with reason codes, ID functions and time efficiency.
Loading Content..Please wait!