Ambassador Series
The Ambassador Series is the most noise-immune ratemeter. Meters are AC/DC powered and offer has an easy-to-read, two-line, five-digit, high visibility, backlit LCD display. Other features include one or two rate inputs, two rate alarms, dual rate unit ratio calculations (A/B, A-B or draw), as well as programmable average times, zero times, and decimal point.
Loading Content..Please wait!