Totalizers
Totalizers are the simplest and most common type of counter, used in a variety of applications where accurate totals are needed, including counting the number of parts produced, amount of material used, or the number of machine cycles occurring. Some models can perform both totalizing and ratemeter functions.
Mechanical
Eaton’s Mechanical Totalizers offer various size ranges for different duty cycles and environments. No power supply is needed for the units and they provide long life with an always-readable display. Ideal for winding and spooling equipment, position display, and mechanical piece/cycle counting.
Electromechanical
Eaton’s Electromechanical Totalizers are available at various price, voltage and size ranges for different duty cycles and environments. They are compact, durable, reliable and have an always-readable display. Ideal for coin-operated equipment, gaming machines, printing presses and secondary machines (e.g., punch press).
Electronic
Eaton’s Electronic Totalizers are compact, rugged and provide high efficiency, high accuracy, and fast reset times. Choose various modes, such as adding or subtracting, counting (up or down), differential counting or phase discriminator single or dual evaluation. Large 8-digit LCD or LED displays.
Loading Content..Please wait!