Distribution and Termination Solutions
Power Distribution Blocks provide a means for termination of up to 12 load wires in a single point while being supplied by a single line. Terminal blocks are suited to conserve space while allowing maximum flexibility, when labor cost reduction and ease of assembly is desired.

Terminal Blocks
Terminal Blocks offer high-volume interconnect of control and signal circuitry, when labor cost reduction and ease of assembly is desired. Applications include automated equipment, machine tools, packaging/material handling machinery, railway/mass transit systems, and petro-chemical.

Power Distribution Blocks
Eaton’s Power Distribution Blocks and Power Terminal Blocks are available in a wide variety of wiring configurations to provide users with superior flexibility. They are UL 508A Approved for Industrial Control Panels, and single-pole units may meet requirements for UL 508A feeder circuits.

Fuse Blocks
Eaton’s Fuse Blocks and Holders provide a simple DIN mounting device for protection in control circuits. Available for Class CC, midget, H, M and R, they are UL listed or recognized and CSA certified for branch circuit protection, supplementary and high-speed protection.