Manual Motor Control
The MS Manual Motor Starter provides manual control and overload protection to single-phase motors. By using the interchangeable heater elements, the starter can protect motors ranging from .40 amps up to 16.0 amps. The B100 Manual Motor Starters provides manual control, as well as overload protection, to both single-phase and three-phase motors. The starter protects motors up to 38.9 amp single-phase and 26.8 amp three-phase with the appropriate heater selection.
- Keyed heater elements to ensure proper installation.
- Hazardous locations cast aluminum enclosures are available rated for Type 7, Class I, Group D (vapors) and Type 9, Class II, Groups E, F an G (dust).
- Straight-through wiring.
Loading Content..Please wait!
Enclosed Control Product Catalog