Pump Panels
Eaton’s Pump Controllers enclosures are Type 3R to provide weather-tight protection and are available in several sizes, depending on the customer’s control option requirements. The disconnect, contactor and overload relay are the same as used in Freedom and IT. Lines of combination starters. These controllers are available in standard full voltage as well as reduced voltage configurations, with vacuum contactors as well as the standard electromechanical contactors.
- The starters are available in either fusible or circuit breaker types utilizing Type 3R Rainproof and Sleet Resistant enclosures. Convenient straight-through wiring with top line connections and bottom load connections features easily accessible pressure connections for line, load and control.
- The interchangeable heater overload (C306) utilizes individual heater packs to allow customers the ability to use various heater styles.
- The solid-state overload relay provides enhanced protection and adjustment ranges as compared to bimetallic overload relays. Trip Class 10 and 20 are available, along with a very wide trip current range to make setup very easy.
Loading Content..Please wait!
Enclosed Control Product Catalog