Vacuum Contactors and Starters
Eaton’s Vacuum Contactors are designed for starting and controlling three-phase, 50/60 Hz, AC motors. These contactors are built in several versions — the nameplate on a specific contactor states the authorized ratings. These applications include full voltage control of three-phase squirrel cage motors, primary control of low voltage wound rotor motors and circuit switching for low voltage capacitors for power factor improvement.
- Low chop interrupters eliminate the need for surge suppressors
- Contact wear indication allows for planned maintenance program
- Quiet operation and long service life
Loading Content..Please wait!
Enclosed Control Product Catalog