NEMA-Rated Enclosed Control
Eaton's NEMA-rated line of motor starters meets the most stringent requirements in the industry. We provide starters with and without main disconnect devices, combination and noncombination and we offer a variety of available modifications.
Pump Panels
Eaton’s Pump Controllers are combination starters with accessories and modifications designed to meet the particular requirements of the irrigation, oil well, gas and other pump application industries.
HVAC Control
Eaton’s ECH Line of combination starters was developed specifically for customers in the HVAC industry. The ECH product combines the requirements of motor overload and short circuit protection into one package.
Vacuum Contactors and Starters
Eaton’s Vacuum Contactors are designed for starting and controlling three-phase, 50/60 Hz, AC motors. Motor full load current should not exceed the contactor current rating. These contactors are built in several versions — the nameplate on a specific contactor states the authorized ratings.
Manual Motor Control
Eaton’s MS Motor Starter is a compact, versatile unit featuring heavy sliding contacts as well as “quick-make” and “quickbreak” mechanism. Eaton’s B100 Manual Motor Starters can be used in single-phase applications rated 3 hp at 240V AC or 2 hp at 230V DC. The starter can also be rated for three-phase applications up to 10 hp at 600V AC.
Loading Content..Please wait!