Non-Combination Box 1 and Box 2 Enclosed Control

The redesigned Non-Combination Box 1 and Box 2 simplify Eaton's enclosed control portfolio by incorporating NEMA contactors and starters size 00-2, IEC contactors and starters up to 65 A, DP starters up to 50 A, C30CN lighting contactors up to 12-pole, CN35 lighting contactors up to 6-pole and A202 lighting contactors up to 5-pole into two enclosure sizes.