Soft-Starters Enclosed Control
The Eaton S801+/S811+ soft starters are the most compact, multifunctional and easy-to-install soft starters on the market. Some of the salient features of the S811+ family are the following:
- Sophisticated pump algorithm
- Communication ready—native
- Modbus RTU and QC Port with external EtherNet IP/Modbus TCP communication modules
- Advanced protection capabilities
- Sophisticated monitoring functions: power, power factor, phase currents, phase voltage, device temperature, and more
- Selectable warnings available to avoid nuisance tripping
- Streamlined menu structure for programming, easy installation, setup, maintenance and monitoring
- Copy-and-paste keypad user interface
- 24V control voltage for safety reasons
- Integrated run bypass contactor and overload
The Eaton S611 soft starter is the newest entrant to an impressive line of Eaton soft starters that meets the demands of commercial construction and OEMs. The S611 soft starter gives a powerful combination of performance capability, application flexibility, and one of the best user interface experiences. The S611 is optimized for heavy duty applications. Some of the key features are the following:
- Field serviceability (control board, contactors, CTs)
- Intuitive user interface—no need for quick start guide
- Available in NEMA 1/12/3R/4/4X enclosures with SCCR rating up to 100 kA
- 120V control—no need for external power supply
- Advanced monitoring and protection functionality, including kW/power factor measurement
- Communication ready—Modbus_ RTU and Port native; plug-and-play Ethernet/IP, Modbus TCP, PROFIBUS, Device Net™ adapters
- Pump control option to eliminate water-hammer effect
- Integrated bypass
- Integrated electronic overload protection
- Severe duty capable (constant torque and variable torque applications)
The Eaton Freedom Series soft starters include autotransformer, part-winding and wye delta styles in combination and non-combination designs.
Loading Content..Please wait!
Enclosed Control Product Catalog