EPCT Fire Automatic Transfer Switch Controllers

Coming soon! The EPCT controller is the next generation of Fire Pump Controllers from Eaton. Through the use of a 7” touchscreen, users can easily program all site specific FPC and ATS setpoints through an intuitive menu structure, view all critical system information, and troubleshoot quickly and accurately via on-screen diagnostics.