FD20 Limited Service

FD20 Limited Service

The FD20 Limited Service Controller can be used for motors 30HP or less, driving special fire service pumps where acceptable to the authority having jurisdiction. They are available with across-the-line starting only, with starting inrush current approximately 600% of rated motor full load amperes. All models come with microprocessor and are also available complete with automatic power transfer switch.