Jockey Pump Controllers

Eaton JOCKEY Touch jockey pump controllers are available as Across-the-Line or Wye-Delta (Star-Delta) models. They have an integrated microprocessor based, color touchscreen which allows the user to monitor and program all functions and values. As well, the XT Series Combination Motor Controllers (breaker and overload in the same component) assists with overall size reduction.