Remote Alarm Panels

The same microprocessor board is used for either Electric or Diesel units. Indicating LED’s will correspond accordingly. They are supplied in a NEMA 1, oven baked red powder paint finish with a NEMA 4 membrane keypad. Visual alarm indication is provided via LED’s on the membrane, while audible alarms are sounded by an alarm buzzer mounted on the display circuit board. All FDAP Remote Alarm Panels are compatible with Eaton’s complete line of Electric and Diesel Fire Pump Controllers and can be provided with a wide variety of standard and custom options.