Industrial / Mill Duty Contactors
The ME DC Industrial mill type contactors are designed for heavy industry service and are suitable for use on moving machinery. These contactors are for surface mounting on steel panels with front-of-panel wiring to control the starting, stopping, reversing and regulating functions of the DC motor.
- High strength glass polyester base.
- Knife edge bearings.
- Magnetic blowout provide rapid arc quenching and long contact life.
- Easy access to contacts.
- Vacuum impregnated DC operating coil available in Standard coil operating voltages; 65 Vdc, 115 Vdc, 125 Vdc, 230 Vdc and 250 Vdc. Non-standard voltages upon request.
Loading Content..Please wait!
- Auxiliary Contacts
- Mechanical Interlock
- Transient suppressor