Control Limit Track Type Control
Control limit tack type switches operate at 600 V maximum, ac or dc. Types of operators for these switches are Roller lever - 460 FPM, Standard fork lever - 700 FPM, Heavy-duty fork lever -340 FPM, and counter weight with reset for over-hoist applications. Standard spring return switches operate in one direction only (contacts change state when lever is moved in one direction from center).
- Spring return operation, maintained operation, or contact configuration can easily be field converted minimizing down time and inventory requirements.
- Double shaft extension provides flexibility of mounting operating lever on either side of switch.
Loading Content..Please wait!
- Operation of spring return contacts in either direction