Power Circuit Limit Switches
Crane Power Circuit Limit Switches are mounted on a crane trolley to prevent over travel of the crane hook when hoisting. These enclosed switches are available as single and duplex types from 50-500 hp. Power Circuit Limit Switches utilize double pole - double-throw power circuit contacts to disconnect the main power to the hoist motor. On dc applications, a resistor is required with the limit switch to provide dynamic braking.
- NEMA 3R weather-resistant enclosure with U-shaped cover allows for easy access to mechanism.
- Moving and stationary contacts are common to C80 mill duty DC contactors eliminating additional spares.
Loading Content..Please wait!
- Auxiliary contact