Shoe Brakes

Eaton offers two field proven shoe brake designs for application on rotating loads requiring braking and holding torque. Mill duty GH505 is DC operated available in six wheel sizes with torque ratings from 50 lb.ft. to 4000 lb.ft. Industrial 511 is AC or DC operated available in three wheel sizes with torque ratings from 3 lb.ft. to 85 lb.ft.