Industrial Duty Solenoid Operated-511
Industrial Duty Solenoid Operated shoe brakes are electrically released and spring actuated providing "fail-safe" operation. The retarding torque developed is directly proportional to the spring pressure. All solenoid operated brakes offer a high friction material that maintains high head resistance over a wide temperature range. These brakes are designed and recommended for use and mounting only in the floor position
- Equally distributed low shoe pressure over a large lining area results in even wear of friction surfaces and even braking torque.
- AC or DC rated cont. int. duty coils.
- DC coils Cont. int. duty coils with low-resistance pick-up winding is used to provide maximum power when the plunger is being pulled in. Combined resistance of two windings limits the holding current to preventing excessive heat build-up in the coil.
Loading Content..Please wait!