Obsolete OI
Eaton’s Aftermarket Operator Interface (OI) solutions are available to help step you through 30 years of OI products to determine the best way to upgrade existing installed equipment. Our engineers provide expert advice and product solutions on whether software is migratable, communications are compatible, if a trade-up program is appropriate, and more. Regardless of the vintage or the original manufacturer, we can provide solutions that will extend the life of your equipment.
- Products and services are available to help extend the life of your existing operator interface equipment and to migrate forward to the latest technology.
- Our engineers are recognized throughout the industry and around the world as experts in a wide range of disciplines so you receive the best advice as you make your upgrade decisions.
- Assistance is just a phone call away when you need help troubleshooting, analyzing system operation, and/or component repair or replacement.
Loading Content..Please wait!
Software Downloads
PanelMate 1000 Software and Installation Instructions (
5MB)
Includes: PM 1000 Configuration SW V1.54, PM 1000 Driver Disk 1of4 SW V1.54, PM 1000 Driver Disk 2of4 SW V1.54, PM 1000 Driver Disk 3of4 SW V1.54, PM 1000 Driver Disk 4of4 SW V1.54, PM 1000 Transfer Utility SW V1.54, PMXfer for transfer using Windows XP or higher.
Includes: PM 1000 Configuration SW V1.54, PM 1000 Driver Disk 1of4 SW V1.54, PM 1000 Driver Disk 2of4 SW V1.54, PM 1000 Driver Disk 3of4 SW V1.54, PM 1000 Driver Disk 4of4 SW V1.54, PM 1000 Transfer Utility SW V1.54, PMXfer for transfer using Windows XP or higher.
PanelMate 500 Software (
8MB)
This zip file contains PanelMate 500 Configuration Software, Drivers, Configuration Manager, Examples, Overview, and DH485 Enabler. Once the data is extracted it will need to be copied to 3.5" diskettes before it can be installed. The software is designed to run on Windows 95 OS.
This zip file contains PanelMate 500 Configuration Software, Drivers, Configuration Manager, Examples, Overview, and DH485 Enabler. Once the data is extracted it will need to be copied to 3.5" diskettes before it can be installed. The software is designed to run on Windows 95 OS.
Panelmate Series Common Platform V2.12 Software and Manual.zip (
7MB)
This includes the 3 disk software, installation instructions, and manual. This software should be installed on a DOS-based PC running Windows 3.x, 95, 98 or ME. This software can be installed on a Windows NT/2000 or XP system to view and modify files, but the files will only transfer through the a DOS based system.
This includes the 3 disk software, installation instructions, and manual. This software should be installed on a DOS-based PC running Windows 3.x, 95, 98 or ME. This software can be installed on a Windows NT/2000 or XP system to view and modify files, but the files will only transfer through the a DOS based system.
Technical support is available FREE of charge by calling the Technical Resource Center (TRC) at 877-ETN-CARE from 8AM to 5PM Eastern time. You may also e-mail the TRC at TRCAutomation@eaton.com.