XV Series
Available as a standard operator interface or as an HMI-PLC the XV series is Eaton's most flexible operator interface product family. XV Models are designed with OEM’s in mind featuring an attractive bezel, slim and light weight design, Ethernet and serial ports on all models, 3.5-,5.7-,7.0,8.4, and 10.4-inch screen sizes.
XV with Visual Designer
Eaton’s XV and XP Series of operator interfaces offer high performance platforms that provide unmatched flexibility. Features slim OEM design, a variety of communication port options that include onboard Ethernet on all models, screen sizes from 3.5 to 15 inches, Visual Designer software, and more.
Galileo 8.0 software for XV operator interface panels
The XV Series with Galileo offers a global visualization software package for all applications in system and machine building. It is designed to optimize performance on the XV platform.
XV HMI-PLC with CoDeSys
XV Series of operator interface and Controller Development Software (CoDeSys) incorporates programmable logic controller (PLC) functionality and integrates directly with the Eaton SmartWire-DT system.