Operator Interface
Manufacturing environments are complex and require products that offer control, reduce downtime and increase efficiency. Eaton’s electronic operator interfaces (OI) do that while being easy to install, understand, modify and use. The features, hardware design, development software and high quality provide the best value on the market.
XV and XP Series with Visual Designer
Eaton’s XV and XP Series of operator interfaces offer high performance platforms that provide unmatched flexibility. Features slim OEM design, a variety of communication port options that include onboard Ethernet on all models, screen sizes from 3.5 to 15 inches, Visual Designer software, and more.
XV Series
Available as a standard operator interface or as an HMI-PLC the XV series is Eaton's most flexible operator interface product family.
+ Expand List
HMi Series
Positioned between the ELC graphics panels and the XV series of operator interfaces, HMi is the workhorse of the industry. The units feature touchscreen and function buttons to suit all environments and applications. They range in screen size and color to fit available space and application needs. All units offer RS-232, RS-485 and RS-422 communications. The 6, 8 and 10 inch units also offer Ethernet communication options.
ELC Graphics Panel
ELC Graphics Panels are low cost operator interfaces that are ideal for applications needing basic machine monitoring and control. Designed specifically for use with the ELC controllers, two models feature 10 programmable function keys, status LEDs, serial ports and a monochrome 160x32 or 128x64 pixel display.
Obsolete OI
Eaton’s Aftermarket Operator Interface (OI) solutions are available to service and repair your existing OI or help migrate you to the current platform from nearly 30 years of OI products to determine the best way to upgrade existing installed equipment.
Loading Content..Please wait!