Compact PLC XC-152
The following models are available:
XC-152-E3-11 SmartWire-DT, RS232;
XC-152-E6-11 SmartWire-DT, CAN, RS485;
XC-152-E8-11 SmartWire-DT, DP, RS485;
XC-152-D6-11 CAN, RS485, RS232 und
XC-152-D8-11 DP, RS485, RS232
Further features:
• OS: Windows CE 5
• Processor: 32Bit RISC CPU @ 400 MHz
• OS-, program and data memory: 64 MB
• OS: Windows CE 5
• Ethernet interface on board
• External memory: 1 x SD card
• SmartWire-DT interface depending on type
• Communication interfaces depending on type: RS232, RS485, Profibus/MPI and CANopen/easyNet
• RUN / STOP switch
• CoDeSys PLC and WEB visualization
• Supports Galileo
XC-152 with integrated SmartWire-DT master for Lean Automation
The XC-152 is the ideal solution for users involved in modular machine building with standardised automation. Featuring an integrated SmartWire-DT master, the XC-152 boasts extraordinary performance with a variety of communication options.
SmartWire-DT is particularly valuable when implementing Eaton's Lean Automation concept, which offers several significant advantages as part of the company's Lean Solutions strategy. With SmartWire-DT, the I/O layer is integrated directly into the switchgear, enabling the PLC to use SmartWire-DT to directly access digital and analogue data from the control circuit device all the way to the circuit-breaker. This eliminates the need for a separate gateway and I/O layer, reducing the number of components and engineering effort and enabling users to create flexible automation solutions.
Eaton calls this concept "Lean Automation" and uses it to provide users in the machine building and plant engineering industries with unparalleled freedom, ensuring creative and profitable solutions. Today, modular, cost-effective solutions are increasingly relying on high-performance PLCs (such as the XC-152) with an external HMI as an alternative to combined HMI PLCs. This solution is future-proof, since it makes it even easier to implement application expansions and modifications with greater flexibility. Direct access, visualization, and data transparency are all achieved with an Ethernet connection; users can choose the WEB visualization or the remote server with the XC-152. Moreover, a platform design enables engineers to re-use successful solutions and existing know-how.
More about SmartWire-DT...
For more information, see the Online Catalogue.
| Device | Communication interfaces | XC-152 type |
| Basic: - 1 Slot for 1 SD card - Integrated interfaces: 1 × Ethernet 100/10 1 × USB Device 1 × USB Host Communication interfaces - Windows CE Core 5.0 (incl.) | CAN, RS485 and RS232 | XC-152-D6-11 |
| Profibus, RS485 and RS232 | XC-152-D8-11 | |
| SmartWire-DT and RS232 | XC-152-E3-11 | |
| SmartWire-DT, CAN, and RS485 | XC-152-E6-11 | |
| SmartWire-DT, Profibus and RS485 | XC-152-E8-11 |
SWD-Assist
Located updates or full versions for download:
Software SWD-Assist
Programming software XSoft-CoDeSys-2
Programming compliant with international standards:
XSoft-CoDeSys-2
Loading Content..Please wait!