ELCB Brick Style PLCs
The ELCB controllers are the simplest and most affordable members of the ELC portfolio. Brick style, non-expandable ELCs with just enough control for applications up to 40 I/O points. ELCs have built-in AC power supply and provide up to 400 mA of DC sensor power. Each controller supports one RS-232 programming port and one RS-485 Modbus serial (master/ slave) port. These controllers pack a lot into a small, low-profile package.
- Compact and economical PLCs
- Digital I/O only
- 10, 14, 20, 30 or 40 I/O controllers
- 24 Vdc inputs
- Relay or transistor outputs
- Non-expandable I/O
- Built-in 110 Vac power supply
- On board 400 mA 24 Vdc sensor power
- RS-232 programming port
- RS-485 Modbus serial port
- DIN rail or panel mount
Loading Content..Please wait!
- Controllers with 10,14, 20, 30 or 40 I/O points
- Transistor or relay outputs
Technical support is available FREE of charge by calling the Technical Resource Center (TRC) at 877-ETN-CARE from 8AM to 5PM Eastern time. You may also e-mail the TRC at TRCAutomation@eaton.com.