ELCB Modular Brick PLCs

ELCM Modular Brick PLCs

ELCM is a member of the ELC portfolio of controllers, the midrange family comprises “brick-style” controllers, with expansion I/O modules. Expansion modules can optionally be used to increase the total number of I/O, to provide a mix of different types of I/O, or both. These controllers include an embedded AC power supply and provide up to 400 mA of DC sensor power. Each controller supports two RS-485 Modbus serial (master/node) and one RS-232 programming port.