ELC Modular PLCs
The ELC Modular Controllers are less than half the size of most programmable logic controllers. ELC Digital I/O Expansion modules provide the correct amount and type of I/O for application solutions. Choose 4, 8 or 16 I/O with different combinations of AC and DC input and Relay and Transistor output. Any number of expansion modules can be added to an ELC controller to create up to 256 I/O. Specialty modules like Analog in, Analog out, and Platinum Temperature are also available.
- Modular and expandable PLCs with distributed I/O capability
- Digital, analog, thermocouple and RTD I/O
- 10, 12, 14 and 28 I/O base controllers
- 6, 8 or 16 digital I/O expansion modules
- 2, 4 and 6 analog I/O expansion modules
- 24 Vdc and 110 Vac inputs
- Relay or transistor outputs
- High current relay output module
- High speed pulse capture and high speed pulse output up to 200 kHz
- Two RS-485 Modbus serial ports
- DIN rail mounting only
- Distributed I/O adapters for EtherNet/IP, Modbus TCP, DeviceNet, PROFIBUS-DP and RS-485
Loading Content..Please wait!
- PB, PC, PH, PA or PV base controllers
- Transistor or relay outputs
- High current relay outputs
- Digital and analog I/O modules
- RTD inputs
- Thermocouple inputs
- Single axis motion control module
- EtherNet/IP, Modbus TCP, DeviceNet, PROFIBUS DP, Modbus Serial distributed I/O adapters
Technical support is available FREE of charge by calling the Technical Resource Center (TRC) at 877-ETN-CARE from 8AM to 5PM Eastern time. You may also e-mail the TRC at TRCAutomation@eaton.com.