ELC Series PLCs
Designed using the latest technology, the Eaton Logic Controllers (ELCs) are small and feature-rich. An abundance of module options allow users to specify their ELC solution so that it is "just right," satisfying requirements and saving space, time and money.
ELCB Brick Style PLCs
The ELCB controllers are the simplest and most affordable members of the ELC portfolio. Unlike the rest of the ELC family, the ELCB controllers do not offer expansion I/O. The ELCB is great as a standalone controller, or is capable of networking with other controllers, operator interfaces, drives, or other Modbus serial devices.
ELCM Modular Brick PLCs
ELCM is a member of the ELC portfolio of controllers, the midrange family comprises “brick-style” controllers, with expansion I/O modules. These all-in-one controllers combine inputs, outputs, logic processing, and an integrated AC power supply into a compact package, with means to expand as applications change or grow.
ELC Modular PLCs
At less than half the size of most programmable logic controllers, the ELC Modular Controllers are an ideal solution when space is at a premium and there are specialized I/O needs. Any number of expansion modules can be added to create up to 256 I/O. Communication modules allow information sharing with networked devices.
ELCSoft Programming Software
Eaton’s ELCSoft programming software runs on a PC and is used to configure all of the ELC controllers. Programs can be created, edited, downloaded, uploaded, monitored and forced. Copy programs from one controller to another or copy programs to and from the hand held programmer accessory with ease.
Loading Content..Please wait!