EASY Programmable Relays
Eaton's EASY Programmable Relays combine timers, relays, counters, special functions, inputs and outputs into one compact device that is easily programmed. They provide an exceptional level of flexibility together with substantial savings of commissioning time and effort.
EASY 500/700/800 Intelligent Relays
EASY Programmable Relays excel in traditional applications where multiple relays, timers and pushbuttons are used. Three families (EASY500, EASY700, EASY800) offer more than 35 styles that support 12 - 320 I/O points. Typical uses include car washes, automatic doors, lighting, pump control, 12 Vdc automotive and machinery.
EASY Software
EASYSoft Windows-based software is a user-friendly circuit diagram editor for the EASY500/700/800 and MFD intelligent relays. It supports users who are configuring, programming and defining parameters for all of the intelligent relays and creating visualization functions for the MFD displays.