XI/ON Remote I/O
The XI/ON system includes a host of digital and analog I/Os and technology modules for a high degree of modularity. Base modules for the XN series connect field wiring for standard XI/ON modules; they are available for two-, three- and four-wire connections, as block or slice modules, with either spring-cage or screw terminals. XNE modules are available with push-in spring-cage terminals only and are compatible with the XN spring-cage base modules.
- Gateways for most popular fieldbuses
- High level of modularity
- Space saving integrated modules (XNE)
- High channel density (up to 16 DI/DO in 12.5mm width (XNE)
- Hot-swappable plug-in modules (XN)
- Block or slice plug-in modules (XN)
- Digital, analog, counter, temperature modules
- Progammable CANopen gateway
- Diagnostics interface
- Mechanical coding of plug-in modules
Loading Content..Please wait!
- Screw or spring-cage terminals (XN)
- XN or XNE gateways
- XN or XNE modules
Technical support is available FREE of charge by calling the Technical Resource Center (TRC) at 877-ETN-CARE from 8AM to 5PM Eastern time. You may also e-mail the TRC at TRCAutomation@eaton.com.