XV Series HMI-PLCs
Online Articles- Built-in SmartWire-DT master for 99 nodes
- Brilliant image display with 65,536 colors
- High resolution resistive touch TFT displays
- 3.5 in, 5.7 in or 7 in widescreen displays in a robust plastic housings and bezels, or
- 5.7 in, 8.4 in or 10.4 in displays in high-end aluminum front bezels and metal housings Ethernet and RS485 serial ports on all models
- PROFIBUS-DP or CANopen master on all models larger than 3.5 in
- Programmable with IEC 61131-3 compliant XSoft-CoDeSys software
- Easy connection direct to motor control components or I/O modules on the SmartWire-DT flat cable
Loading Content..Please wait!
HMI/PLC XV-102 with SmartWire-DT for Lean Automation Solutions
With the HMI/PLC, the most modern IT technology merges with the classical PLC and HMI technologies. Control, visualization and data management tasks together with modern networking features are combined in one HMI/PLC device. The touch display controls of the XV-102 series facilitate Lean Automation solutions with simple, straight-forward concepts and few components. SmartWire-DT connects all areas of the machine: From the operating level through to the visualization and control devices, from the main switch right down to the sensors and actuators. Standard fieldbus components can also be connected via the CAN and PROFIBUS DP interfaces.
More about SmartWire-DT...
Special features of the HMI/PLC:
- Touch display controls based on Windows CE 5
- SmartWire-DT master interface; up to 99 devices can be connected to a line of max. 600 m length
- High performance using the 400 MHz RISC processor
- Optimum integration into the IT world thanks to the Ethernet interface
- In addition to SmartWire-DT, the CAN and PROFIBUS DP interfaces facilitate integration of standard fieldbus components
- Expandable memory with a SD card
- High resolution brilliant TFT displays, 64k colors
- Devices with a plastic case (XV-102) and metal case (XV-152)
- Easy to install in tight spaces due to its size
- Installation in portrait configuration possible for all devices
- UL/cUL approvals guarantee world-wide usage
- SmartWire-DT I/O modules facilitate universal system solutions
- Comfortable engineering of the SmartWire-DT line via CoDeSys or SWD-Assist (online diagnostic function in SWD-Assist)
- Creation of visualization can be undertaken either with GALILEO, the high-performance, intuitive visualization tool, or with CoDeSys-Visu
- All devices feature a web server.
Technical support is available FREE of charge by calling the Technical Resource Center (TRC) at 877-ETN-CARE from 8AM to 5PM Eastern time. You may also e-mail the TRC at TRCAutomation@eaton.com.