PLCs and HMI-PLCs
Eaton's Programmable Logic Controllers (PLCs) are microprocessor-based devices used to control industrial processes or machines. They provide advanced functions, including analog monitoring, control and high speed motion control as well as share data over communication networks.
EASY Programmable Relays
Eaton's EASY Programmable Relays combine timers, relays, counters, special functions, inputs and outputs into one compact device that is easily programmed. They provide an exceptional level of flexibility together with substantial savings of commissioning time and effort.
+ Expand List
ELC Series PLCs
Designed using the latest technology, the Eaton Logic Controllers (ELCs) are small and feature-rich.
+ Expand List
XC Series High Performance PLCs
The XC100 and XC200 series modular PLCs stand out on account of their highly scalable design, their ability to be integrated in modern communication systems and their high performance features. Different CPU performance classes and a wide range of expansion modules are available.
XV Series HMI-PLCs
XV Series of operator interface and Controller Development Software (CoDeSys) incorporates programmable logic controller (PLC) functionality and integrates directly with the Eaton SmartWire-DT system.
XI/ON Remote I/O
The powerful XI/ON I/O system includes two series of I/O modules: the XN and the XNE. The XN series features highly granular modularity, with hot swappable plug-in modules, and the XNE series features integrated I/O modules and bases in higher-density configurations. XI/ON is designed for decentralized signal processing and provides intelligent, adaptable I/O for applications across industries.
Loading Content..Please wait!